IESNA:LM-63-2002
[TEST]P943592
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-927-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21886
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2502.7 2464.4 2489.9 2539.8 2595.6 2651.3 2703.5 2744.1 2781.3 2833.5
2911.3 3036.7 3213.1 3422 3745.9 4282.2 4887 5604.4 6485.4 7375.7
8321.8 9060.1 9522.1 9857.5 9985.2 10034 10205.8 10545.9 10537.8 9591.7
7195.8 3077.3 805.6 333.2 124.2 34.8 0
2502.7 2478.3 2503.9 2553.8 2609.5 2665.2 2715.1 2755.7 2792.9 2842.8
2918.3 3042.5 3216.6 3420.9 3733.1 4242.7 4837.1 5533.6 6391.4 7399
8338.1 9062.4 9516.3 9840.1 9974.8 10053.7 10241.8 10581.9 10527.3 9508.1
6972.9 2853.3 804.4 325 123 33.7 0
2502.7 2474.8 2496.9 2543.3 2596.7 2647.8 2693.1 2723.2 2751.1 2791.7
2855.6 2960.1 3112.1 3296.7 3573 4021 4593.3 5271.2 6019.9 6870.8
7717 8485.5 9024.1 9395.5 9647.4 9894.7 10209.3 10595.8 10773.4 10089.7
8000.3 4064 1228.1 451.6 219.4 47.6 0
2502.7 2470.2 2491.1 2532.9 2578.1 2622.3 2662.9 2683.8 2697.7 2718.6
2758.1 2827.7 2936.8 3069.2 3254.9 3559 3975.8 4466.8 5020.5 5654.3
6356.6 7091.4 7786.7 8384.5 8901 9401.4 10056 10839.6 11462.9 11456
10324.2 7642.7 3465 1347.7 465.5 161.4 0
2502.7 2470.2 2486.4 2523.6 2563.1 2602.5 2642 2664 2674.5 2684.9
2719.8 2769.7 2854.4 2950.8 3059.9 3222.4 3466.2 3774.9 4163.8 4630.4
5159.8 5711.2 6345 7020.5 7731 8491.3 9350.3 10399.6 11713.7 12807.1
12989.4 11625.5 7906.2 3863.2 1362.8 332 0
2502.7 2471.4 2485.3 2518.9 2557.3 2599 2636.2 2661.7 2674.5 2687.3
2726.7 2781.3 2860.2 2945 3023.9 3130.7 3318.7 3561.3 3879.4 4271.8
4715.2 5202.7 5714.6 6319.4 6988 7728.6 8595.8 9676.5 11172.7 12735.2
13622 12734 9403.7 5277 2176.5 503.8 0
2502.7 2470.2 2481.8 2514.3 2552.6 2593.2 2630.4 2658.2 2675.7 2696.5
2734.9 2792.9 2862.5 2925.2 2977.5 3062.2 3208.5 3395.4 3657.7 3986.2
4355.3 4753.5 5194.6 5693.7 6269.5 6902.1 7741.4 8788.4 10200 11923.8
13019.6 12014.3 8249.8 4306.6 1575.2 269.3 0
2502.7 2478.3 2480.6 2507.3 2545.6 2590.9 2633.9 2669.8 2700 2720.9
2746.5 2784.8 2828.9 2859.1 2892.7 2947.3 3025.1 3123.7 3273.5 3498.7
3750.6 4038.4 4365.8 4737.2 5152.8 5649.6 6240.5 6976.4 7881.9 9049.6
9774 8527.3 5506.9 2456.3 628 103.3 0
2502.7 2486.4 2485.3 2503.9 2541 2589.8 2639.7 2686.1 2723.2 2749.9
2774.3 2797.5 2804.5 2802.2 2813.8 2839.3 2881.1 2942.6 3036.7 3173.6
3364 3584.6 3853.9 4171.9 4532.9 4939.2 5382.6 5901.5 6520.2 7054.2
6927.7 5530.1 3159.7 1141.1 284.4 80.1 0
2502.7 2494.6 2495.7 2509.7 2544.5 2588.6 2646.6 2703.5 2748.8 2784.8
2814.9 2832.4 2832.4 2826.6 2820.8 2818.4 2828.9 2862.5 2927.5 3032
3180.6 3377.9 3610.1 3886.4 4212.6 4581.7 4977.5 5388.5 5729.7 5771.5
5099.4 3372.1 1204.9 326.2 159 62.7 0
2502.7 2507.3 2513.1 2534 2571.2 2615.3 2676.8 2740.7 2799.9 2855.6
2910.1 2954.2 2985.6 3013.4 3037.8 3066.8 3109.8 3167.8 3254.9 3395.4
3605.5 3885.2 4236.9 4700.1 5295.6 5923.6 6579.4 7072.8 7135.5 6191.7
4308.9 2116.1 583.9 193.9 87.1 25.5 0
2502.7 2510.8 2521.3 2544.5 2585.1 2636.2 2702.4 2774.3 2844 2915.9
2994.9 3071.5 3148.1 3225.9 3314.1 3429 3571.8 3757.5 3999 4307.7
4693.1 5131.9 5619.5 6202.2 6839.5 7412.9 7754.2 7693.8 7011.3 5465.1
3330.3 1583.3 535.1 186.9 73.1 15.1 0
2502.7 2516.6 2534 2565.4 2613 2671 2747.6 2834.7 2918.3 3015.8
3127.2 3256.1 3403.5 3575.3 3786.5 4054.7 4377.4 4738.4 5113.3 5492.9
5862.1 6201 6514.4 6852.2 7201.6 7431.5 7396.6 6989.2 6094.2 4480.7
2635 1141.1 423.7 171.8 69.6 16.3 0
2502.7 2527.1 2560.7 2610.6 2676.8 2754.6 2854.4 2969.3 3111 3288.6
3520.7 3799.3 4106.9 4461 4796.4 5092.4 5318.8 5477.8 5576.5 5641.5
5699.5 5723.9 5661.2 5533.6 5309.5 4868.4 4132.5 3122.6 2036.1 1165.4
629.2 358.7 226.4 143.9 80.1 19.7 0
2502.7 2535.2 2587.4 2655.9 2740.7 2842.8 2972.8 3148.1 3371 3651.9
3961.8 4257.8 4516.7 4703.6 4805.7 4831.3 4790.6 4686.2 4508.6 4240.4
3885.2 3444.1 2902 2297.2 1745.8 1337.2 1052.8 838.1 668.6 540.9
426 332 253.1 168.3 91.7 20.9 0
2502.7 2545.6 2618.8 2705.8 2806.8 2934.5 3107.5 3340.8 3627.5 3927
4184.7 4370.4 4455.2 4440.1 4339.1 4162.6 3901.5 3538.1 3127.2 2708.2
2351.8 2074.4 1841 1601.9 1354.7 1137.6 958.8 811.4 680.2 565.3
464.3 373.8 285.6 184.6 110.3 33.7 0
2502.7 2557.3 2647.8 2753.4 2880 3035.5 3247.9 3525.4 3823.7 4062.8
4200.9 4227.6 4161.5 4021 3814.4 3511.4 3143.5 2763.9 2442.3 2216
2074.4 1956 1803.9 1626.3 1404.6 1232.8 1091.2 947.2 820.7 711.6
608.3 496.8 387.7 277.4 170.6 59.2 0
2502.7 2573.5 2681.5 2802.2 2942.6 3116.8 3351.2 3646.1 3921.2 4076.7
4094.2 3997.8 3845.7 3656.5 3407 3097 2758.1 2460.9 2285.6 2174.2
2018.6 1865.4 1666.9 1492.8 1447.5 1350 1217.7 1086.5 962.3 839.3
717.4 605.9 485.2 366.8 241.4 87.1 0
2502.7 2583.9 2705.8 2844 3003 3191 3433.7 3706.4 3937.4 4007.1
3924.7 3757.5 3577.6 3375.6 3134.2 2848.6 2559.6 2372.7 2306.5 2178.8
2002.4 1763.3 1543.9 1506.7 1446.4 1348.9 1227 1099.3 975.1 854.4
734.8 625.7 504.9 392.4 254.2 106.8 0
2502.7 2594.4 2725.6 2877.6 3050.6 3250.3 3499.8 3774.9 3942.1 3909.6
3740.1 3534.6 3353.6 3178.3 2962.4 2707 2479.5 2411 2335.5 2173
1922.3 1613.5 1527.6 1477.7 1438.2 1341.9 1228.1 1108.6 983.2 859
742.9 603.6 458.5 341.3 210.1 84.7 0
2502.7 2601.4 2731.4 2890.4 3070.3 3276.9 3532.3 3806.3 3945.6 3864.3
3655.4 3445.3 3259.5 3079.6 2883.4 2671 2487.6 2443.5 2339 2148.6
1843.4 1589.1 1506.7 1445.2 1411.5 1326.8 1227 1110.9 992.5 876.4
763.8 615.2 456.2 340.1 169.5 72 0
2502.7 2596.7 2733.7 2891.6 3071.5 3276.9 3530 3805.1 3954.9 3877.1
3668.1 3455.7 3270 3092.4 2900.8 2696.5 2515.5 2473.7 2362.2 2167.2
1853.8 1597.3 1510.2 1439.4 1402.3 1321 1227 1113.2 997.1 883.4
766.1 605.9 451.6 323.9 167.2 66.2 0
